IESNA:LM-63-2002
[TEST]P1645419
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-722-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 70CRI 2200K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (32) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12881.1
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2079.2 1945.6 1857.5 1789.4 1691.3 1648.6 1714.9 1848.5 2035.6 2254.5 2507.9 2778.6 3055.6 3363.6 3652.4 
4002.1 4251.9 4456.3 4613.4 4677.9 4657.0 4477.2 3947.6 3654.2 3487.1 3265.5 2815.8 2044.7 1348.0 841.1 558.6 
336.1 153.5 90.8 36.3 0.0 0.0 
2079.2 1934.7 1852.1 1782.1 1685.9 1648.6 1719.5 1853.0 2041.0 2258.1 2518.8 2792.2 3065.6 3355.4 3664.2 
3998.5 4277.3 4479.9 4645.2 4712.4 4703.3 4528.0 4033.0 3717.8 3561.6 3340.8 2885.8 2111.0 1393.4 872.9 580.4 
354.2 174.4 99.9 42.7 0.0 0.0 
2079.2 1947.5 1855.7 1795.8 1711.3 1659.5 1710.4 1829.4 1989.2 2192.7 2439.8 2701.4 2974.8 3268.2 3571.6 
3887.7 4205.6 4487.2 4747.9 4920.4 4984.9 4978.6 4759.7 4330.9 4092.9 3870.4 3423.5 2622.4 1685.9 1052.8 
700.3 446.0 246.2 163.5 69.0 0.0 0.0 
2079.2 1953.8 1874.8 1820.3 1744.0 1690.4 1708.6 1792.1 1932.0 2101.9 2308.1 2556.0 2808.6 3076.5 3359.9 
3658.8 3992.1 4350.9 4707.9 5015.8 5252.9 5403.7 5443.6 5399.1 5277.4 5043.1 4673.4 3970.3 2578.8 1537.8 
896.5 569.5 325.2 161.7 60.9 0.0 0.0 
2079.2 1970.2 1892.1 1842.1 1791.2 1742.2 1729.5 1771.2 1860.3 1992.0 2159.1 2350.8 2557.0 2794.9 3056.5 
3319.0 3626.1 3977.6 4373.6 4794.2 5146.6 5434.6 5659.8 5844.2 6021.3 6184.8 6264.8 5976.8 4860.5 2872.1 
1328.9 588.6 313.4 133.5 49.0 0.9 0.0 
2079.2 1993.8 1922.0 1875.7 1846.6 1815.8 1799.4 1814.8 1859.4 1942.0 2055.6 2180.9 2322.6 2492.5 2702.3 
2903.0 3150.1 3455.3 3807.7 4229.2 4657.9 5063.0 5444.5 5807.9 6249.3 6768.9 7341.1 7802.6 7603.7 6018.6 
3257.3 1272.6 443.3 215.3 69.9 1.8 0.0 
2079.2 2014.7 1953.8 1917.5 1902.0 1899.3 1903.0 1916.6 1942.9 1988.3 2063.7 2160.9 2242.7 2319.0 2433.4 
2594.2 2782.2 3016.6 3333.6 3727.8 4199.2 4686.1 5213.8 5740.7 6292.0 6985.1 7772.6 8583.7 8923.5 8051.5 
6120.3 3572.5 1259.9 453.3 170.8 15.4 0.0 
2079.2 2015.6 1956.5 1921.1 1906.6 1906.6 1913.9 1928.4 1953.8 1999.2 2076.4 2171.8 2249.0 2317.2 2426.2 
2581.5 2754.1 2988.4 3304.5 3685.1 4169.2 4668.8 5184.8 5743.4 6292.0 6982.4 7764.4 8587.4 8934.4 8081.4 
6216.6 3821.4 1318.0 465.1 178.9 16.3 0.0 
2079.2 2026.5 1987.4 1964.7 1963.8 1978.3 2005.6 2034.7 2071.9 2120.0 2206.3 2298.1 2338.0 2382.6 2477.0 
2599.6 2758.6 2991.1 3306.3 3691.5 4144.7 4663.4 5212.9 5775.2 6349.2 7005.1 7719.0 8315.8 8407.5 7563.7 
6062.2 3843.2 1555.1 395.1 171.7 23.6 0.0 
2079.2 2052.8 2039.2 2042.8 2066.5 2102.8 2140.0 2180.9 2225.4 2287.2 2369.8 2420.7 2445.2 2494.3 2574.2 
2698.7 2852.2 3123.8 3453.5 3854.1 4380.9 4940.4 5539.9 6191.2 6893.3 7646.3 8316.7 8739.1 8475.7 7448.3 
5838.8 3048.4 968.3 354.2 154.4 42.7 0.0 
2079.2 2078.3 2090.1 2121.0 2175.5 2245.4 2314.4 2388.9 2467.9 2553.3 2654.1 2707.7 2762.2 2840.4 2950.3 
3103.8 3309.1 3561.6 3866.8 4215.6 4594.3 5017.6 5445.5 5964.1 6490.9 7006.0 7346.6 7364.8 6554.5 5385.5 
3752.3 1571.4 495.9 211.6 78.1 23.6 0.0 
2079.2 2094.6 2117.3 2160.0 2230.0 2309.9 2389.8 2470.7 2548.8 2636.9 2726.8 2763.1 2793.1 2834.9 2884.0 
2953.9 3054.7 3181.9 3345.4 3542.5 3768.7 4010.3 4277.3 4614.3 4966.8 5266.5 5391.9 5252.9 4487.2 3616.1 
2517.0 1082.7 362.4 181.7 89.0 32.7 0.0 
2079.2 2089.2 2120.0 2171.8 2245.4 2324.4 2401.6 2469.8 2527.9 2585.1 2634.2 2634.2 2611.5 2591.5 2560.6 
2533.3 2522.4 2514.3 2501.5 2481.6 2456.1 2427.1 2422.5 2477.0 2579.7 2657.8 2593.3 2290.8 1683.1 1191.7 
748.5 384.2 222.5 129.0 73.6 29.1 0.0 
2079.2 2116.4 2157.3 2206.3 2269.0 2319.9 2352.6 2366.2 2348.9 2298.1 2212.7 2067.4 1863.9 1617.7 1320.7 
1061.8 837.5 692.1 619.5 586.8 569.5 557.7 541.4 529.6 539.5 547.7 527.7 488.7 421.5 349.7 291.6 228.0 164.4 104.5 
57.2 18.2 0.0 
2079.2 2137.3 2174.5 2205.4 2230.9 2231.8 2190.0 2093.7 1932.9 1727.6 1486.9 1208.1 956.5 803.9 731.2 698.5 
679.4 670.3 668.5 668.5 666.7 659.4 644.0 621.3 599.5 589.5 568.6 522.3 448.7 357.0 284.3 224.4 158.0 94.5 56.3 14.5 
0.0 
2079.2 2146.4 2174.5 2180.0 2160.0 2085.5 1930.2 1727.6 1492.4 1225.3 1001.9 882.9 833.8 811.1 792.1 779.3 777.5 
783.9 799.3 816.6 833.8 845.7 849.3 834.8 804.8 761.2 697.6 625.8 538.6 422.4 305.2 203.5 135.3 90.8 47.2 9.1 0.0 
2079.2 2155.5 2167.3 2140.0 2054.6 1888.4 1667.7 1423.4 1177.2 1006.4 943.8 917.4 892.0 867.5 846.6 832.0 
831.1 852.0 868.4 861.1 861.1 862.0 838.4 790.2 744.8 704.9 655.8 593.1 519.6 437.8 334.3 231.6 162.6 102.6 44.5 6.4 
0.0 
2079.2 2147.3 2145.5 2085.5 1939.3 1722.2 1486.0 1245.3 1064.6 1013.7 1000.1 979.2 945.6 904.7 872.9 853.8 
815.7 763.0 757.5 741.2 706.7 708.5 713.0 722.1 728.5 722.1 708.5 686.7 653.1 595.0 464.2 356.1 250.7 148.1 61.8 3.6 
0.0 
2079.2 2144.6 2130.0 2043.7 1848.5 1617.7 1360.7 1148.1 1070.9 1066.4 1059.1 1036.4 998.3 949.2 899.2 797.5 
728.5 683.1 620.4 606.8 604.0 613.1 633.1 647.6 640.4 624.0 603.1 575.9 540.5 495.9 411.5 343.3 274.3 170.8 72.7 3.6 
0.0 
2079.2 2144.6 2124.6 2005.6 1794.0 1541.4 1294.4 1125.4 1104.5 1115.4 1114.5 1094.5 1055.5 1001.0 875.6 764.8 
684.0 591.3 557.7 542.3 538.6 542.3 547.7 541.4 510.5 493.2 478.7 458.7 426.9 390.6 337.0 282.5 221.6 153.5 69.0 2.7 
0.0 
2079.2 2126.4 2101.0 1989.2 1750.4 1501.5 1257.1 1119.1 1119.1 1137.2 1142.7 1127.2 1095.4 1027.3 874.7 751.2 
636.7 570.4 548.6 552.3 590.4 599.5 543.2 542.3 495.9 489.6 465.1 442.4 415.1 357.0 301.6 241.6 178.9 123.5 50.9 2.7 
0.0 
2079.2 2117.3 2094.6 1979.3 1750.4 1501.5 1257.1 1118.2 1120.9 1140.0 1145.4 1133.6 1102.7 1024.6 877.4 745.7 
635.8 568.6 548.6 558.6 611.3 616.8 544.1 548.6 497.8 497.8 466.0 438.7 406.9 345.2 290.7 235.3 168.0 104.5 48.1 2.7 
0.0 
